IESNA:LM-63-2002
[TEST]P1389245
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-760-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30731.5
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
219.1 303.4 472.0 901.9 1972.3 2840.5 3514.8 4079.6 4669.6 5352.3 6220.5 7324.7 8833.4 11404.2 14733.6 18341.1 22488.1 25353.9 
26213.7 25227.5 22977.0 20869.8 18846.9 16351.9 10670.9 5445.0 2891.1 2199.9 2006.1 1972.3 1930.2 1449.8 716.5 539.4 177.0 67.4 0.0 
219.1 295.0 455.2 927.2 1938.6 2882.7 3506.4 4062.7 4661.1 5402.9 6228.9 7316.2 8850.3 11252.5 14809.5 18467.6 22370.1 25252.8 
26314.8 25396.1 23170.9 21097.4 18880.6 16351.9 10923.8 5343.9 2958.5 2225.2 2014.5 1963.9 1930.2 1458.2 708.0 531.0 177.0 67.4 0.0 
219.1 295.0 438.3 851.3 1786.9 2722.5 3498.0 4037.4 4669.6 5394.5 6228.9 7333.1 8707.0 10645.6 13941.3 18004.0 22344.8 25429.8 
26761.5 26331.7 24443.6 22597.7 20018.5 17186.4 12609.5 6591.3 3557.0 2452.8 2073.5 1963.9 1913.3 1736.3 724.9 514.2 210.7 84.3 0.0 
219.1 286.6 421.4 741.7 1567.8 2469.6 3371.5 4003.7 4610.6 5310.2 6186.8 7088.6 8226.5 9676.3 12179.7 16132.8 21114.2 25480.4 27360.0 
27553.9 26576.1 25412.9 23381.6 19538.0 14927.5 8816.6 4855.0 3009.1 2242.1 1980.8 1862.8 1719.5 724.9 463.6 236.0 109.6 0.0 
219.1 286.6 387.7 615.3 1247.5 2107.2 3034.4 3809.8 4399.9 5116.3 5849.6 6641.9 7645.0 8673.3 10038.7 12491.5 16781.8 22774.7 27242.0 
28801.3 28430.4 27604.4 27444.3 26137.8 21426.1 13899.1 7231.9 4256.6 2655.1 1896.5 1517.2 1357.0 834.5 421.4 295.0 160.1 0.0 
219.1 278.2 354.0 514.2 876.6 1626.8 2478.1 3321.0 4079.6 4686.4 5402.9 6169.9 6928.5 7864.1 8900.8 10291.6 12365.1 16166.5 22698.8 
28211.3 30411.2 30116.2 29104.8 29593.6 28927.8 25412.9 15635.5 6920.1 3245.1 1879.6 1222.2 935.6 708.0 396.2 328.7 227.6 0.0 
219.1 269.7 320.3 404.6 581.6 944.0 1635.2 2376.9 3219.8 4020.6 4728.6 5377.6 6144.6 6953.8 7779.8 8858.7 10308.5 12331.4 15289.9 
20229.2 26635.1 31178.2 32535.3 31894.7 31549.1 31599.7 29340.8 20498.9 9002.0 3439.0 1382.3 851.3 632.2 505.7 413.0 337.2 0.0 
219.1 252.9 286.6 328.7 404.6 522.6 750.2 1171.6 1812.2 2528.6 3270.4 4104.8 4914.0 5740.0 6549.2 7434.2 8546.8 9878.6 11648.6 14067.7 
17641.5 22176.3 27671.9 32703.9 33917.6 33268.6 32535.3 30031.9 23937.9 13064.7 5622.0 1862.8 885.0 674.3 547.9 472.0 0.0 
219.1 252.9 286.6 320.3 387.7 488.9 691.2 1070.5 1660.5 2334.8 3076.5 3868.8 4703.3 5537.7 6363.8 7240.4 8319.3 9600.4 11336.8 13831.7 
17093.7 21417.7 26837.4 32063.3 33951.3 33336.0 32400.4 30090.9 25075.8 14539.7 6389.1 2132.5 885.0 691.2 573.2 497.3 0.0 
219.1 244.4 261.3 278.2 295.0 328.7 370.9 455.2 573.2 783.9 1129.5 1584.6 2174.6 2789.9 3531.7 4324.0 5225.9 6405.9 7754.5 9474.0 11800.4 
14303.7 17692.1 21670.5 26972.3 30419.7 28936.2 24797.6 18981.7 12854.0 8513.1 5074.2 2798.4 1348.6 573.2 556.3 0.0 
219.1 227.6 236.0 236.0 236.0 236.0 236.0 236.0 236.0 252.9 269.7 303.4 345.6 413.0 488.9 615.3 792.3 1078.9 1508.8 2166.2 3101.8 4130.1 5284.9 6144.6 
6877.9 8310.8 10477.0 11471.6 10325.3 8125.4 5925.5 4214.4 2638.2 994.6 151.7 50.6 0.0 
219.1 227.6 227.6 219.1 219.1 210.7 202.3 193.9 193.9 193.9 193.9 193.9 202.3 210.7 227.6 244.4 286.6 362.4 505.7 733.3 1062.0 1323.3 1331.8 1078.9 
918.7 1188.5 1947.1 2874.2 2975.4 2225.2 1213.8 581.6 236.0 92.7 42.1 25.3 0.0 
219.1 219.1 210.7 202.3 193.9 193.9 177.0 168.6 160.1 160.1 160.1 151.7 151.7 143.3 143.3 143.3 151.7 168.6 219.1 328.7 438.3 446.7 278.2 177.0 126.4 109.6 
92.7 92.7 84.3 75.9 67.4 42.1 33.7 33.7 25.3 25.3 0.0 
219.1 210.7 193.9 177.0 168.6 168.6 151.7 143.3 126.4 109.6 101.1 92.7 84.3 75.9 59.0 50.6 42.1 33.7 33.7 33.7 25.3 16.9 16.9 8.4 8.4 8.4 16.9 16.9 8.4 16.9 16.9 16.9 16.9 
16.9 25.3 25.3 0.0 
219.1 193.9 177.0 160.1 151.7 134.9 118.0 92.7 75.9 67.4 50.6 42.1 25.3 25.3 16.9 16.9 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 16.9 16.9 
16.9 0.0 
219.1 185.4 160.1 143.3 134.9 109.6 92.7 67.4 50.6 33.7 25.3 16.9 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 16.9 16.9 
0.0 
219.1 177.0 151.7 134.9 118.0 92.7 67.4 50.6 33.7 16.9 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 
0.0 
219.1 177.0 151.7 126.4 109.6 84.3 59.0 42.1 25.3 16.9 8.4 0.0 0.0 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
0.0 
219.1 177.0 151.7 126.4 101.1 84.3 50.6 33.7 25.3 8.4 0.0 0.0 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
0.0 
219.1 177.0 151.7 126.4 101.1 84.3 59.0 42.1 25.3 8.4 0.0 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.1 177.0 151.7 126.4 109.6 84.3 59.0 42.1 33.7 16.9 16.9 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 0.0 
0.0 
219.1 177.0 151.7 126.4 101.1 84.3 59.0 42.1 33.7 16.9 16.9 33.7 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
0.0 
